IESNA:LM-63-2002
[TEST]P1388710
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-740-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24153.0
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
165.9 197.8 274.4 523.3 1403.9 2386.6 3292.7 3879.8 4460.5 5207.1 6157.9 7140.6 8506.2 9795.2 10880.0 11792.5 12634.9 13458.0 
14332.3 15487.3 16821.0 18078.1 18403.5 17861.1 16955.0 15921.2 15129.9 14466.3 11952.1 7797.9 3733.0 1805.9 957.2 389.3 223.3 
121.2 70.2 0.0 
165.9 204.2 274.4 510.5 1301.8 2348.3 3197.0 3835.1 4460.5 5200.7 6062.2 7166.1 8461.5 9629.3 10733.2 11639.4 12475.3 13260.2 
14153.6 15270.3 16655.0 17944.1 18390.7 17848.3 16884.8 15889.3 15059.7 14364.2 11971.2 7817.0 3809.6 1805.9 963.6 376.5 217.0 
114.9 70.2 0.0 
165.9 197.8 261.6 497.7 1193.3 2163.2 3133.2 3784.1 4409.4 5124.1 5979.2 7064.0 8187.1 9354.9 10318.5 11001.3 11690.4 12532.8 
13496.3 14632.2 16202.0 18007.9 18869.3 18518.4 17376.1 16240.3 15468.1 14836.4 12673.1 8608.3 4422.2 2042.0 969.9 363.7 229.7 
127.6 76.6 0.0 
165.9 197.8 248.9 427.5 1027.4 1959.0 2833.3 3599.0 4256.3 4958.2 5781.4 6776.9 7817.0 8850.8 9725.0 10452.5 10943.8 11684.1 
12711.4 14000.4 15800.0 17676.0 19156.5 19233.1 18244.0 16916.7 16042.4 15461.7 13572.9 10165.3 5698.4 2590.8 1142.2 414.8 229.7 
146.8 95.7 0.0 
165.9 197.8 242.5 363.7 746.6 1518.7 2399.3 3280.0 3994.7 4671.1 5430.4 6374.9 7370.3 8436.0 9335.8 10114.3 10656.7 11090.6 11735.1 
12794.4 14459.9 16789.0 18990.6 19794.6 19048.0 17701.6 16859.2 16278.5 14466.3 11907.4 7670.3 3490.5 1563.4 580.7 261.6 178.7 
127.6 0.0 
165.9 191.4 229.7 299.9 510.5 989.1 1793.1 2584.4 3465.0 4198.9 4894.4 5685.7 6585.4 7472.4 8499.8 9323.0 9980.3 10465.2 10822.6 
11447.9 12430.7 14204.6 16974.1 19188.4 19762.7 18435.4 17491.0 16782.7 15168.2 12902.9 9750.5 5762.3 2897.1 1135.9 402.0 236.1 
172.3 0.0 
165.9 191.4 210.6 255.2 344.6 555.2 963.6 1627.2 2354.7 3158.7 3937.2 4779.6 5507.0 6298.3 7159.8 8040.4 8793.4 9482.5 9999.4 
10529.0 11192.7 12239.2 13911.1 16476.4 19041.6 19935.0 19392.6 18690.7 16195.6 13445.3 10739.6 8595.5 5456.0 2578.0 1046.5 
338.2 229.7 0.0 
165.9 185.1 204.2 236.1 293.5 395.6 657.3 1084.8 1729.3 2405.7 3165.1 3956.4 4728.5 5507.0 6272.8 7140.6 7893.6 8665.7 9310.2 9961.1 
10631.1 11511.8 12858.2 14849.1 17618.6 19673.4 20075.4 19852.0 17688.8 14600.3 11582.0 9246.4 6662.0 3745.8 1569.8 440.3 
261.6 0.0 
165.9 178.7 197.8 223.3 255.2 312.7 440.3 644.5 1040.1 1582.5 2227.1 2909.8 3662.8 4422.2 5219.9 6023.9 6796.0 7593.7 8353.0 9086.9 
9859.0 10771.5 11977.6 13553.8 15589.4 18122.7 19284.1 19641.5 19143.7 16827.3 13643.1 10503.5 7459.7 4862.5 2156.9 714.7 
299.9 0.0 
165.9 178.7 185.1 197.8 204.2 223.3 242.5 280.8 331.8 421.2 567.9 784.9 1084.8 1512.4 2010.1 2565.3 3165.1 3873.4 4632.8 5487.9 6413.1 7498.0 
8787.0 10331.2 12111.6 14013.2 15168.2 15908.4 17089.0 16463.6 13643.1 9457.0 5698.4 2992.8 1257.1 370.1 242.5 0.0 
165.9 172.3 172.3 172.3 178.7 178.7 178.7 185.1 178.7 185.1 185.1 191.4 204.2 217.0 255.2 293.5 351.0 427.5 529.6 676.4 861.5 1142.2 1518.7 2118.6 
3101.3 4837.0 6317.4 7242.7 8550.9 7312.9 5341.1 3752.2 2469.5 1276.2 370.1 89.3 25.5 0.0 
165.9 165.9 165.9 159.5 159.5 159.5 159.5 153.1 146.8 146.8 146.8 146.8 140.4 134.0 134.0 134.0 140.4 153.1 165.9 185.1 210.6 229.7 261.6 306.3 402.0 682.8 
1021.0 1346.4 2195.1 2329.2 1646.4 1001.9 580.7 268.0 108.5 44.7 19.1 0.0 
165.9 159.5 159.5 153.1 146.8 146.8 140.4 134.0 127.6 127.6 121.2 114.9 108.5 102.1 89.3 83.0 76.6 76.6 76.6 76.6 76.6 76.6 70.2 70.2 57.4 51.0 51.0 
51.0 63.8 76.6 57.4 51.0 51.0 38.3 25.5 19.1 19.1 0.0 
165.9 153.1 146.8 134.0 127.6 121.2 114.9 102.1 95.7 83.0 70.2 63.8 51.0 44.7 38.3 31.9 25.5 25.5 19.1 12.8 12.8 12.8 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 0.0 0.0 6.4 
6.4 12.8 12.8 12.8 0.0 
165.9 146.8 134.0 121.2 108.5 102.1 89.3 76.6 63.8 51.0 44.7 31.9 25.5 19.1 12.8 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
12.8 12.8 0.0 
165.9 140.4 121.2 108.5 95.7 76.6 70.2 57.4 44.7 31.9 25.5 12.8 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 
12.8 0.0 
165.9 134.0 114.9 95.7 83.0 70.2 51.0 38.3 31.9 19.1 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 
6.4 0.0 
165.9 134.0 108.5 89.3 70.2 57.4 44.7 31.9 25.5 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 
0.0 
165.9 127.6 108.5 83.0 70.2 57.4 38.3 25.5 19.1 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
165.9 134.0 108.5 83.0 70.2 51.0 38.3 31.9 19.1 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
165.9 134.0 108.5 89.3 70.2 51.0 44.7 31.9 25.5 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
165.9 134.0 108.5 89.3 70.2 51.0 44.7 31.9 25.5 19.1 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
